目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EEG MHD - "TR" polyurethane wheels, fixed bracket type "EEG MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, electro-welded (EEG-MHD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64eeg_mhd/sf_eeg_mhd_asmtab.prj},{NB=648162},{BR=2},{COD=648162},{D=100},{F=38+38},{H=140},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=55},{LC=700},{LC1=600},{DD=20},{L1=120},{COD1=648062},{COD2=648162},{L=60},{VER=6},{PPATH=eeg_mhd_asmtpl.prj},{W=3.75},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
ⁿ/ₐ
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
648162
648162
100
38+38
140
135x110
105x80
11
700
600
3.75
648163
648163
125
38+38
170
135x110
105x80
11
900
720
4.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表