目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL FR - "TR" polyurethane wheels, polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nl/srfp_nl_fr_asmtab.prj},{NB=666406},{COD=666406},{WT=CB},{BR=2},{D=200},{DD=20},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{TG=0},{L1=80},{W=2.37},{INFO=Technical description},{COD1=667706},{COD2=666406},{VER=6},{PPATH=sfrp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
666401
666401
CB
80
25
107
73
12
40
120
150
0.72
666402
666402
CB
100
30
128
73
12
35
120
200
0.89
666403
666403
CB
125
30
156
73
12
37
120
200
1.00
666404
666404
CB
150
40
188
102
20
56
156
300
1.96
666405
666405
CB
175
40
212
102
20
56
156
300
2.15
666406
666406
CB
200
50
236
102
20
56
156
300
2.37
666421
666421
CR
80
25
107
73
12
40
120
150
0.75
666422
666422
CR
100
30
128
73
12
35
120
200
0.91
666423
666423
CR
125
30
156
73
12
37
120
200
1.03
666424
666424
CR
150
40
188
102
20
56
156
300
2.05
666425
666425
CR
175
40
212
102
20
56
156
300
2.26
666426
666426
CR
200
50
236
102
20
56
156
300
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表