目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nl/srp_nl_asmtab.prj},{NB=664206},{BR=1},{COD=664206},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=664206},{COD2=664706},{COD3=666606},{L=60},{VER=6},{PPATH=srp_sf_nl_asmtpl.prj},{TG=0},{W=2.19},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
664201
664201
CB
80
25
107
100x85
80x60
9
40
150
0.61
664202
664202
CB
100
30
128
100x85
80x60
9
35
200
0.75
664203
664203
CB
125
30
156
100x85
80x60
9
37
220
0.91
664213
664213
CB
125PG
30
156
140x110
105x80
11
37
220
1.10
664204
664204
CB
150
40
194
140x110
105x80
11
56
300
1.81
664205
664205
CB
175
40
217
140x110
105x80
11
56
300
1.99
664206
664206
CB
200
50
240
140x110
105x80
11
56
300
2.19
664501
664501
CR
80
25
107
100x85
80x60
9
40
150
0.63
664502
664502
CR
100
30
128
100x85
80x60
9
35
200
0.78
664503
664503
CR
125
30
156
100x85
80x60
9
37
220
0.93
664513
664513
CR
125PG
30
156
140x110
105x80
11
37
220
1.13
664504
664504
CR
150
40
194
140x110
105x80
11
56
300
2.00
664505
664505
CR
175
40
217
140x110
105x80
11
56
300
2.12
664506
664506
CR
200
50
240
140x110
105x80
11
56
300
2.29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表