目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "TR" polyurethane wheels, polyamide 6 centre, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nl/srp_nl_fr_asmtab.prj},{NB=666606},{BR=3},{COD=666606},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=664206},{COD2=664706},{COD3=666606},{L=60},{VER=6},{PPATH=srp_sf_nl_asmtpl.prj},{TG=0},{W=2.45},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
666601
666601
CB
80
25
107
100x85
80x60
9
40
120
150
0.80
666602
666602
CB
100
30
128
100x85
80x60
9
35
120
200
0.90
666603
666603
CB
125
30
156
100x85
80x60
9
37
120
220
1.05
666643
666643
CB
125PG
30
156
140x110
105x80
11
37
120
220
1.30
666604
666604
CB
150
40
194
140x110
105x80
11
56
156
300
2.09
666605
666605
CB
175
40
217
140x110
105x80
11
56
156
300
2.27
666606
666606
CB
200
50
240
140x110
105x80
11
56
156
300
2.45
666621
666621
CR
80
25
107
100x85
80x60
9
40
120
150
0.84
666622
666622
CR
100
30
128
100x85
80x60
9
35
120
200
0.93
666623
666623
CR
125
30
156
100x85
80x60
9
37
120
220
1.08
666653
666653
CR
125PG
30
156
140x110
105x80
11
37
120
220
1.33
666624
666624
CR
150
40
194
140x110
105x80
11
56
156
300
2.18
666625
666625
CR
175
40
217
140x110
105x80
11
56
156
300
2.38
666626
666626
CR
200
50
240
140x110
105x80
11
56
156
300
2.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表