目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - Polyamide 6 wheels for heavy loads, swivel top plate bracket type "P" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
68P - POLYAMIDE 6 SOLID WHEELS FOR HEAVY LOADS
Polyamide 6 solid wheels for heavy loads, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie68p/68p_p/srp_p_fr_asmtab.prj},{NB=686916},{BR=3},{COD=686916},{WT=CB},{D=200},{F=50},{H=250},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=750},{DD=20},{L1=85},{COD1=687526},{COD2=688526},{COD3=686916},{L=60},{DFA=12},{W=3.68},{INFO=Technical description},{VER=1},{PPATH=srp_sf_p_asmtpl.prj},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
686912
686912
CB
100
35
138
100x85
80x60
9
46
123
350
1.28
686914
686914
CB
150
45
200
140x110
105x80
11
70
126
750
3.14
686916
686916
CB
200
50
250
140x110
105x80
11
70
126
750
3.68
686952
686952
CC
100
35
138
100x85
80x60
9
46
123
350
1.35
686953
686953
CC
125
35
161
100x85
80x60
9
48
123
350
1.46
686954
686954
CC
150
45
200
140x110
105x80
11
70
126
750
3.77
686956
686956
CC
200
50
250
140x110
105x80
11
70
126
750
3.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表