目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62BSCC - TR polyurethane wheels, aluminium centre
Tellurerota
Industrial - Heavy duty and mechanical handling
62BS - TR POLYURETHANE WHEELS, ALUMINUM CORE
TR polyurethane wheels, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie_62bs/62wheels/62bscc_asmtab.prj},{NB=622183},{COD=622183},{D=125},{F=35},{DD=12},{L=40},{LL=32},{M=10},{SL=400},{RR=250},{LC=250},{W=0.50},{VER=1},{PPATH=62alcc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4km/h
[daN]
W
Weight
[kg]
622181
622181
80
25
12
30
28
8
230
160
160
0.20
622182
622182
100
30
12
40
32
10
300
200
200
0.34
622183
622183
125
35
12
40
32
10
400
250
250
0.50
622184
622184
150
40
20
50
47
14
750
450
450
0.83
622185
622185
160
50
20
58
47
14
850
550
550
1.23
622186
622186
200
50
20
55
52
15
1000
700
700
1.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表