目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EEG MHD - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket type "EEG MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, aluminium centre, electro-welded brackets (EEG-MHD)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72eeg_mhd/sf_eeg_mhd_asmtab.prj},{NB=728162},{COD=728162},{D=100},{F=40+40},{H=140},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=55},{LC=360},{LC1=280},{BR=2},{W=2.60},{COD1=728062},{COD2=728162},{FX=40},{DD=15},{PPATH=eeg_mhd_asmtpl.prj},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
728162
728162
100
40+40
140
135x110
105x80
11
360
280
2.60
728163
728163
125
40+40
170
135x110
105x80
11
400
320
3.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表