目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NLX - Standard rubber wheels, fixed bracket type "NLX"
Tellurerota
Industrial - Light duty
21 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie22/22nlx/sf_nlx_asmtab.prj},{NB=226104},{COD=226104},{WT=CB},{D=140},{BR=2},{DX=140},{F=37.5},{H=177},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=120},{DD=15},{L1=60},{L=45},{DFA=8},{TG=0},{W=0.88},{INFO=Technical description},{VER=1},{TG1=0, 'No', 1, 'Yes'},{PPATH=nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
226101
226101
80
25.0
107
100x85
80x60
9
65
0.33
226102
226102
100
30.0
128
100x85
80x60
9
80
0.45
226103
226103
125
37.5
156
100x85
80x60
9
110
0.80
226104
226104
140
37.5
177
100x85
80x60
9
120
0.88
226111
226111
150
40.0
182
100x85
80x60
9
130
1.02
226110
226110
160
40.0
197
140x110
105x80
11
150
1.60
226105
226105
180
45.0
219
140x110
105x80
11
180
1.90
226106
226106
200
50.0
240
140x110
105x80
11
225
2.24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表