目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/NL - Standard rubber wheels, swivel bracket with stem type "NL"
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/src_asmtab.prj},{NB=529203},{BR=6},{COD=529203},{WT=CB},{D=125},{F=37.5},{H=156},{G=73},{T=22},{FS=47},{E=37},{O=120},{LC=110},{DD=15},{L1=60},{COD1=527703},{COD2=525603},{L=45},{DFA=8},{TG=0},{W=1.96},{INFO=Technical description},{VER=1},{TG1=0, 'No', 1, 'Yes'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
T
Stem diameter
[mm]
FS
F Stem length
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
529202
529202
100
30
128
73
22
47
35
80
1.68
529203
529203
125
37.5
156
73
22
47
37
110
1.96
529211
529211
150
40
182
73
22
47
34
130
2.25
529210
529210
160
40
193
102
26
56
56
150
3.44
529206
529206
200
50
236
102
26
56
56
225
3.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表