目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, fixed bracket type "NL"
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, standard duty brackets (NL)
61NL Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nl/61nl_80_125/sf_nl_asmtab.prj},{NB=615901},{BR=2},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=39},{O=120},{LC=75},{DD=12},{L1=55},{COD1=614501},{COD2=615901},{COD3=616621},{L=40},{VER=1},{TG=0},{DFA=8},{INFO=Technical description},{W1=MIN},{W2=0.410},{W3=MIN},{TGX=0, 'No',1, 'Yes'},{PPATH=srp_sf_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
615701
615701
CB
80
30
107
100x85
80x60
9
75
0.38
615702
615702
CB
100
30
128
100x85
80x60
9
120
0.43
615703
615703
CB
125
35
156
100x85
80x60
9
180
0.66
615704
615704
CB
150
35
182
100x85
80x60
9
220
0.80
615711
615711
CB
150
45
194
140x110
105x80
11
250
1.46
615706
615706
CB
200
50
240
140x110
105x80
11
300
1.81
615901
615901
CR
80
30
107
100x85
80x60
9
75
0.41
615902
615902
CR
100
30
128
100x85
80x60
9
120
0.43
615903
615903
CR
125
35
156
100x85
80x60
9
180
0.67
615904
615904
CR
150
35
182
100x85
80x60
9
220
0.82
615911
615911
CR
150
45
194
140x110
105x80
11
250
1.51
615906
615906
CR
200
50
240
140x110
105x80
11
300
1.86
614801
614801
CC
80
30
107
100x85
80x60
9
85
0.48
614802
614802
CC
100
30
128
100x85
80x60
9
120
0.53
614803
614803
CC
125
35
156
100x85
80x60
9
180
0.66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表