目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, standard duty brackets (NL)
61NL Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nl/61nl_80_125/srfp_nl_asmtab.prj},{NB=617801},{BR=1},{WT=CR},{D=80},{F=30},{H=107},{G=73},{C=12},{E=40},{O=120},{LC=120},{DD=12},{L1=55},{COD1=617801},{COD2=616421},{COD3=2},{COD4=12},{L=40},{VER=1},{TG=0},{DFA=8},{INFO=Technical description},{W1=0.570},{W2=0.750},{TGX=0, 'No',1, 'Yes'},{PPATH=srfp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
617701
617701
CB
80
30
107
73
12
40
120
0.55
617702
617702
CB
100
30
128
73
12
35
170
0.67
617703
617703
CB
125
35
156
73
12
37
220
0.85
617704
617704
CB
150
35
182
73
12
34
220
1.01
617711
617711
CB
150
45
188
102
20
56
300
1.69
617706
617706
CB
200
50
236
102
20
56
300
2.13
617801
617801
CR
80
30
107
73
12
40
120
0.57
617802
617802
CR
100
30
128
73
12
35
170
0.68
617803
617803
CR
125
35
156
73
12
37
220
0.87
617804
617804
CR
150
35
182
73
12
34
220
1.03
617811
617811
CR
150
45
188
102
20
56
300
1.74
617806
617806
CR
200
50
236
102
20
56
300
2.18
614301
614301
CC
80
30
107
73
12
40
85
0.56
614302
614302
CC
100
30
128
73
12
35
120
0.61
614303
614303
CC
125
35
156
73
12
37
180
0.79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表