目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NLX FR - Solid polyamide 6 wheels, stainless steel swivel top plate bracket type "NLX" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, ss standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nlx/srp_nlx_fr_asmtab.prj},{NB=689006},{BR=3},{COD=689006},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=684406},{COD2=685406},{COD3=689006},{L=60},{TG=0},{DFA=12},{W=2.30},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
689001
689001
CB
80
30
107
100x85
80x60
9
40
120
180
0.73
689002
689002
CB
100
30
128
100x85
80x60
9
35
120
200
0.76
689003
689003
CB
125
38
156
100x85
80x60
9
37
120
220
0.95
689004
689004
CB
150
45
194
140x110
105x80
11
56
156
300
1.94
689005
689005
CB
175
45
217
140x110
105x80
11
56
156
300
2.08
689006
689006
CB
200
50
240
140x110
105x80
11
56
156
300
2.30
689101
689101
CRX
80
30
107
100x85
80x60
9
40
120
180
0.75
689102
689102
CRX
100
30
128
100x85
80x60
9
35
120
200
0.79
689103
689103
CRX
125
38
156
100x85
80x60
9
37
120
220
0.97
689104
689104
CRX
150
45
194
140x110
105x80
11
56
156
300
2.11
689105
689105
CRX
175
45
217
140x110
105x80
11
56
156
300
2.20
689106
689106
CRX
200
50
240
140x110
105x80
11
56
156
300
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表