目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - Solid polyamide 6 wheels,swivel top plate bracket type "P" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, medium heavy duty brackets (P)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68p/srp_p_fr_asmtab.prj},{NB=686906},{BR=3},{COD=686906},{WT=CB},{D=200},{F=50},{H=250},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=730},{DD=20},{L1=85},{COD1=687506},{COD2=688506},{COD3=686906},{TG=0},{L=60},{DFA=12},{W=3.55},{INFO=Technical description},{VER=1},{PPATH=p_asmtpl.prj},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
686902
686902
CB
100
30
138
100x85
80x60
9
46
123
300
1.14
686903
686903
CB
125
38
161
100x85
80x60
9
48
123
350
1.27
686904
686904
CB
150
45
200
140x110
105x80
11
70
126
500
3.16
686905
686905
CB
175
45
225
140x110
105x80
11
70
126
630
3.37
686906
686906
CB
200
50
250
140x110
105x80
11
70
126
730
3.55
686922
686922
CR
100
30
138
100x85
80x60
9
46
123
300
1.17
686923
686923
CR
125
38
161
100x85
80x60
9
48
123
350
1.29
686924
686924
CR
150
45
200
140x110
105x80
11
70
126
500
3.22
686925
686925
CR
175
45
225
140x110
105x80
11
70
126
630
3.50
686926
686926
CR
200
50
250
140x110
105x80
11
70
126
730
3.72
686946
686946
CC
200
50
250
140x110
105x80
11
70
126
730
3.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表