目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/NL FR - "SIGMA ELASTIC" rubber wheels, swivel bracket with stem type "NL" with brake
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73nl/src_nl_fr_asmtab.prj},{NB=738803},{BR=7},{COD=738803},{D=125},{WT=CB},{F=40},{H=156},{G=73},{T=22},{FS=47},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{L=45},{DFA=8},{TG=0},{W=2.11},{INFO=Technical description},{VER=1},{PPATH=nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
T
Stem diameter
[mm]
FS
F Stem length
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
738802
738802
100
40
128
73
22
47
35
120
150
1.93
738803
738803
125
40
156
73
22
47
37
120
220
2.11
738804
738804
160
50
193
102
26
56
56
156
300
2.56
738805
738805
180
50
214
102
26
56
56
156
300
3.49
738806
738806
200
50
236
102
26
56
56
156
300
3.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表