目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
36 SRC FR - Institutional injection polyurethane wheels, swivel bracket with stem with brake
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nl/36_src_fr_asmtab.prj},{NB=369102(M10)},{COD=369102},{D=50},{BR=7},{F=18},{H=66},{T=M10},{G=35},{E=24},{O=76},{LC=55},{DD=8},{L1=31},{L=20},{DFA=6},{W=0.16},{INFO=Technical description},{PPATH=36_asmtpl.prj},{TX='M10'},{PRA=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
FF
Threaded stem length
[mm]
G
Threaded stem length
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
369101M10
369101
40
18
59
20
35
23
76
40
0.14
369102M10
369102
50
18
66
20
35
24
76
55
0.16
369103M12
369103
60
25
82
25
42
21
84
70
0.28
369114M12
369114
75
24
101
25
41
30
91
90
0.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表