目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
Institutional injection polyurethane wheels, polyamide 6 centre - Institutional injection polyurethane wheels, polyamide 6 centre, plain bore
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36wheels/36_cb.prj},{NB=361101},{COD=361101},{D=40},{F=18},{DD=8},{L=21},{LC=40},{W=0.02},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
361100
361100
30
18
6
21
30
0.02
361101
361101
40
18
8
21
40
0.02
361102
361102
50
18
8
22
55
0.03
361103
361103
60
25
8
28
70
0.06
361104
361104
75
24
8
28
90
0.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表