目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets - RUOTE IN GOMMA TERMOPLASTICA GRIGIA ANTITRACCIA CON NUCLEO IN POLIPROPILENE
Tellurerota
Institutional
38 - GREY NON-MARKING THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie38/38_r_s/r_src_asmtab.prj},{NB=386201},{COD=386201},{D=50},{F=18},{H=66},{T=M8},{FS=15},{G=35},{E=24},{LC=40},{W=0.11},{BR=6},{WT=CB},{AXB=55x55},{AAXBB=40x40},{EE=6},{O=78},{DD=12},{L1=55},{L=32},{DFA=6},{VER=0},{INFO=Technical description},{PPATH=38_r_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
T
Threaded stem diameter
ⁿ/ₐ
FS
Threaded stem length
[mm]
G
Plate diametre
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
386200
386200
40
18
59
M8
15
35
24
30
0.09
386201
386201
50
18
66
M8
15
35
24
40
0.11
386202
386202
60
24
83
M12
25
41
21
60
0.22
386303
386303
75
24
101
M12
25
41
25
70
0.26
386203
386203
80
24
104
M12
25
41
25
70
0.28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表