目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
77SC - "TR" polyurethane transpallet rollers, polyamide 6 centre, hub with bearing facilities
Tellurerota
Pallet truck rollers
77 - TR POLYURETHANE PALLET TRUCK ROLLERS WITH POLYAMIDE 6 CENTRE
TR polyurethane transpallet rollers, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie77/77rollers/77_sc.prj},{NB=774135},{IDNR=},{COD=774135},{D=82},{F=90},{DD=20},{L=90},{LL=47},{M=14},{SL=610},{RR=340},{LC=510},{W=0.46},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
774132
774132
82
70
20
70
47
14
550
300
450
0.36
774135
774135
82
90
20
90
47
14
610
340
510
0.46
774137
774137
82
100
20
100
47
14
700
380
600
0.52
774122
774122
85
70
20
70
47
14
600
310
500
0.41
774125
774125
85
90
20
90
47
14
700
350
600
0.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表