High-Speed, Compact Caged Ball Screw Type SDA-V
THK
进给丝杠
滚珠丝杠
球保持器型滚珠丝杠
大导程滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/caged_ball_screw/large_lead_bs/sda_v_asmtab.prj},{NB=SDA3820V-5G0+130LC0(0000)},{SD=38},{LEAD=10},{SDSP=25.75},{SDSC=22.1},{ROWS=1},{TURNS=1.8},{CSA=7.6},{COSA=12.6},{K=170},{D=63},{D1=93},{H=14},{B2=20.0},{PCD=78},{SD1=9.0},{T=70},{NDMAA=8.000},{EL=3471},{QWL=33.0},{QWD=39.0},{AL=171.4},{A11=25},{B11=20},{E1=76},{F1=30},{NDMM11=25},{PM11=1.50},{S1=20},{J1=27.000},{N1=10},{H1=13},{G1=6.000},{T1=3.500},{P1=25.000},{R1=19.000},{P11=25.000},{A3=25},{E3=20},{E3J=20.000},{B3=23.9},{F3=16.35},{G3=1.35},{A22=25},{B22=20},{E2=65},{F2=30},{NDMM22=25},{PM22=1.5},{S2=18},{J2=27.000},{N2=10},{H2=13},{G2=6.000},{T2=3.500},{P2=25.000},{R2=19.000},{P22=25.000},{G1C0=1300},{G1C5=1000},{G2C0=2000},{G2C5=1500},{G2C7=1500},{C0=2000},{C1=2100},{C2=2550},{C3=2950},{C5=3250},{C7=3650},{C0G1=1300},{C5G1=1000},{C0G2=2000},{C5G2=1500},{C7G2=1500},{CP1=2100},{CP3=2950},{CP5=3250},{GTCP3=1000},{GTCP5=800},{GTCT3=1000},{GTCT5=800},{X=MIN},{M1=MIN},{L1X=MIN},{L10=112.000},{QZ=},{TS=},{ST=0.0},{FS=},{FSS=},{SS=},{SSS=},{A=0},{PN=0},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
OLS
丝杠轴全长 (注1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
G1C0
[mm]
G2C0
[mm]
G2C5
[mm]
G2C7
[mm]
SDA1405V-4G0+39LC0
SDA1405V-4
39.000
Overall thread lenght is ...
-
500
700
600
500
SDA1505V-3G0+34LC0
SDA1505V-3
34.000
Overall thread lenght is ...
-
500
700
600
500
SDA1510V-3G0+57LC0
SDA1510V-3
57.000
在行程两端部加上+10mm的丝杠轴全长
-
500
700
600
500
SDA1520V-4G0+65LC0
SDA1520V-4
65.000
在行程两端部加上+10mm的丝杠轴全长
-
500
700
600
500
SDA1530V-4G0+84LC0
SDA1530V-4
84.000
在行程两端部加上+10mm的丝杠轴全长
-
500
700
600
500
SDA1605V-3G0+34LC0
SDA1605V-3
34.000
Overall thread lenght is ...
-
500
700
600
500
SDA1610V-3G0+58LC0
SDA1610V-3
58.000
在行程两端部加上+10mm的丝杠轴全长
-
500
700
600
500
SDA1616V-3G0+75LC0
SDA1616V-3
75.000
在行程两端部加上+10mm的丝杠轴全长
-
500
700
600
500
SDA2004V-4G0+36LC0
SDA2004V-4
36.000
Overall thread lenght is ...
-
800
1000
1000
1000
SDA2005V-3G0+35LC0
SDA2005V-3
35.000
Overall thread lenght is ...
-
800
1000
1000
1000
SDA2006V-4G0+44LC0
SDA2006V-4
44.000
Overall thread lenght is ...
-
800
1000
1000
1000
SDA2010V-3G0+59LC0
SDA2010V-3
59.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2010V-6G0+49LC0
SDA2010V-6
49.000
Overall thread lenght is ...
-
800
1000
1000
1000
SDA2020V-3G0+86LC0
SDA2020V-3
86.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2020V-6G0+86LC0
SDA2020V-6
86.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2030V-2G0+85LC0
SDA2030V-2
85.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2040V-2G0+103LC0
SDA2040V-2
103.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2060V-2G0+82LC0
SDA2060V-2
82.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2505V-3G0+35LC0
SDA2505V-3
35.000
Overall thread lenght is ...
-
800
1000
1000
1000
SDA2510V-3G0+59LC0
SDA2510V-3
59.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2520V-3G0+86LC0
SDA2520V-3
86.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2525V-3G0+100LC0
SDA2525V-3
100.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2530V-2G0+84LC0
SDA2530V-2
84.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2530V-4G0+84LC0
SDA2530V-4
84.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
SDA2550V-2G0+121LC0
SDA2550V-2
121.000
在行程两端部加上+10mm的丝杠轴全长
-
800
1000
1000
1000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表