Adaptasteel - Liquid Resistant, EMI Screen Type: B
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - Liquid Resistant, EMI Screen Range
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_l_r_emi_screen/adaptasteel_l_r_emi_screen_t_b.prj},{NB=SPB20M20B},{CN=SPB20B},{CNPN=SPB20},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=20},{OD=21.500},{A=M20 x 1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static ApplicationsTemperature Range
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Size
[mm]
COLOR
Color
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
SPB10M12B
SPB10B
SPB10M12B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
10
Plated
8
4.1
14.0
14.0
29.2
SPB12M16B
SPB12B
SPB12M16B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
12
Silver
8
7.5
17.0
17.0
31.5
SPB16M16B
SPB16B
SPB16M16B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
16
Silver
8
10.2
20.0
20.0
35.6
SPB20M20B
SPB20B
SPB20M20B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
20
Silver
10
14.5
24.0
24.0
40.0
SPB25M25B
SPB25B
SPB25M25B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
25
Silver
12
16.9
30.0
30.0
45.0
SPB32M32B
SPB32B
SPB32M32B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
32
Silver
14
24.1
38.0
38.0
48.0
SPB40M40B
SPB40B
SPB40M40B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
40
Silver
14
30.8
50.0
50.0
55.0
SPB50M50B
SPB50B
SPB50M50B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
50
Silver
14
42.5
66.5
66.5
57.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表