B-911
ABB Installation Products
Kindorf
Fittings and Strut Nuts
Powered by
CAD模型選擇
{thomas_betts/kindorf/fs_nuts/b911.prj},{NB=B9113/8},{CN=B9113/8},{DESCRIPTION=KD B9113/8 SELF-HOLDING NUTS},{FINISH=Galv-Krom},{SIZE=3/8-16},{T=5/16},{WT=10.00},{A=0.820},{A1=0.875},{A2=0.046875},{A3=0.500},{A4=0.750},{A5=0.687},{B=0.312},{B1=0.047},{B2=0.188},{B3=1.188},{B3X=1.1875},{NUM=20.000},{D=0.047},{H=0.400},{H1=0.813},{H2=0.100},{H3=0.078},{H4=0.010},{L=1.250},{L1=1.306},{R=0.375},{R1=22.000},{R2=0.016},{ND=0.37500},{TOL1=0.031},{TOL2=0.062},{TOL3=0.002}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
SIZE
Size
[Inch]
T
Thickness
[Inch]
WT
Weight
[lbs/c]
A
[Inch]
A4
[Inch]
B
[Inch]
B3
[Inch]
L
[Inch]
L1
[Inch]
R1
[deg.]
B9111/4
B9111/4
KD B9111/4 SELF-HOLDING N...
Galv-Krom
1/4-20
3/16
8.00
0.820
0.750
0.188
1.188
1.250
1.306
22.000
B9115/16
B9115/16
KD B9115/16 SELF-HOLDING ...
Galv-Krom
5/16-18
5/16
8.25
0.820
0.750
0.312
1.188
1.250
1.306
22.000
B9113/8
B9113/8
KD B9113/8 SELF-HOLDING N...
Galv-Krom
3/8-16
5/16
10.00
0.820
0.750
0.312
1.188
1.250
1.306
22.000
B911D3/8
B911D3/8
KD B911D3/8 CHANNEL NUTS
Galv-Krom
3/8-16
5/16
12.00
0.820
0.750
0.312
2.625
1.250
1.306
22.000
B9111/2
B9111/2
KD B9111/2 SELF-HOLDING N...
Galv-Krom
1/2-13
3/8
10.00
0.820
0.750
0.375
1.188
1.250
1.306
22.000
B911D1/2
B911D1/2
KD B911D1/2 SELF-HOLDING ...
Galv-Krom
1/2-13
3/8
13.00
0.820
0.750
0.375
2.625
1.250
1.306
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表