J-800 Interlocking Straps
ABB Installation Products
Kindorf
Hardware and Threaded Components
Powered by
CAD模型選擇
{thomas_betts/kindorf/ht_components/j800_is.prj},{NB=J80040},{CN=J80040},{DESCRIPTION=KD J80040 Steel Strap},{FINISH=Galv-Krom},{SS=40},{A=18},{AX=0.0440},{B=0.813},{BX=0.81250},{D=1.250},{DX=1.2500},{WT=4.85},{NKC=1.125},{OKC=1.250},{JSM=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
SS
Strap Size
ⁿ/ₐ
A
Gauge
[ga]
B
[Inch]
D
D Max.
[Inch]
WT
Weight
[lbs/c]
NKC
Use in New Kindorf Channel
ⁿ/ₐ
OKC
Use in Old Kindorf Channel
ⁿ/ₐ
JSM
Use in J Series Mountings
ⁿ/ₐ
J8008
J8008
KD J8008 Steel Strap
Galv-Krom
8
18
0.313
0.250
2.50
-
0.250
0.250
J80010
J80010
KD J80010 Steel Strap
Galv-Krom
10
18
0.344
0.312
2.60
-
0.313
0.313
J80012
J80012
KD J80012 Steel Strap
Galv-Krom
12
18
0.375
0.375
2.75
0.250
0.375
0.375
J80014
J80014
KD J80014 Steel Strap
Galv-Krom
14
18
0.406
0.438
2.90
0.313
0.438
0.438
J80016
J80016
KD J80016 Steel Strap
Galv-Krom
16
18
0.438
0.500
2.75
0.375
0.500
0.500
J80018
J80018
KD J80018 Steel Strap
Galv-Krom
18
18
0.469
0.563
2.90
0.438
0.563
0.563
J80020
J80020
KD J80020 Steel Strap
Galv-Krom
20
18
0.500
0.625
3.35
0.500
0.625
0.625
J80022
J80022
KD J80022 Steel Strap
Galv-Krom
22
18
0.531
0.688
3.50
0.563
0.688
0.688
J80024
J80024
KD J80024 Steel Strap
Galv-Krom
24
18
0.563
0.750
3.65
0.625
0.750
0.750
J80026
J80026
KD J80026 Steel Strap
Galv-Krom
26
18
0.594
0.813
3.80
0.688
0.813
0.813
J80028
J80028
KD J80028 Steel Strap
Galv-Krom
28
18
0.625
0.875
3.95
0.750
0.875
0.875
J80030
J80030
KD J80030 Steel Strap
Galv-Krom
30
18
0.656
0.938
4.10
0.813
0.938
0.938
J80032
J80032
KD J80032 Steel Strap
Galv-Krom
32
18
0.688
1.000
4.25
0.875
1.000
1.000
J80034
J80034
KD J80034 Steel Strap
Galv-Krom
34
18
0.719
1.063
4.40
0.938
1.063
1.063
J80036
J80036
KD J80036 Steel Strap
Galv-Krom
36
18
0.750
1.125
4.55
1.000
1.125
1.125
J80038
J80038
KD J80038 Steel Strap
Galv-Krom
38
18
0.781
1.188
4.70
1.063
1.188
1.188
J80040
J80040
KD J80040 Steel Strap
Galv-Krom
40
18
0.813
1.250
4.85
1.125
1.250
1.250
J80042
J80042
KD J80042 Steel Strap
Galv-Krom
42
18
0.844
1.313
5.00
1.188
1.313
1.313
J80044
J80044
KD J80044 Steel Strap
Galv-Krom
44
18
0.875
1.375
5.15
1.250
1.375
1.375
J80046
J80046
KD J80046 Steel Strap
Galv-Krom
46
18
0.906
1.438
5.30
1.313
1.438
1.438
J80048
J80048
KD J80048 Steel Strap
Galv-Krom
48
18
0.938
1.500
5.45
1.375
1.500
1.500
J80050
J80050
KD J80050 Steel Strap
Galv-Krom
50
16
0.969
1.563
6.38
1.438
1.563
1.563
J80052
J80052
KD J80052 Steel Strap
Galv-Krom
52
16
1.000
1.625
6.55
1.500
1.625
1.625
J80054
J80054
KD J80054 Steel Strap
Galv-Krom
54
16
1.031
1.688
6.73
1.563
1.688
1.688
J80056
J80056
KD J80056 Steel Strap
Galv-Krom
56
16
1.063
1.750
6.90
1.625
1.750
1.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表