Tamperproof Stopping Plug
ABB Installation Products
Kopex-Ex
Stopping Plugs
Powered by
CAD模型選擇
{thomas_betts/kopex_ex/stopping_plugs/ex_tsp.prj},{NB=EX075TSP},{CN=EX16TSP},{IPR=IP66},{APP=Baseefa 08 ATEX 6324, IECEx BAS08.0109X, UL 1203, Exd I, Exd IIC},{MAT=},{SIZE=16},{TT=1},{HK=10},{P=1.410},{E=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
TL
Thread Length
[mm]
HK
Hex Key
[mm]
EXPG9TSP
EX9TSP
EXPG9TSP
IP66
Baseefa 08 ATEX 6324, IEC...
PG9
15.50
8
EX038TSP
EX11TSP
EX038TSP
IP66
Baseefa 08 ATEX 6324, IEC...
3/8
6.22
10
EX050TSP
EX13TSP
EX050TSP
IP66
Baseefa 08 ATEX 6324, IEC...
1/2
8.36
10
EX075TSP
EX16TSP
EX075TSP
IP66
Baseefa 08 ATEX 6324, IEC...
3/4
8.80
10
EX100TSP
EX21TSP
EX100TSP
IP66
Baseefa 08 ATEX 6324, IEC...
1
10.44
10
EX125TSP
EX29TSP
EX125TSP
IP66
Baseefa 08 ATEX 6324, IEC...
1 1/4
10.88
10
EX150TSP
EX36TSP
EX150TSP
IP66
Baseefa 08 ATEX 6324, IEC...
1 1/2
10.95
10
EX200TSP
EX42TSP
EX200TSP
IP66
Baseefa 08 ATEX 6324, IEC...
2
11.35
10
EXPG48TSP
EX48TSP
EXPG48TSP
IP66
Baseefa 08 ATEX 6324, IEC...
PG48
16.00
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表