TBL-N type
TOHO-DAISHIN IND.CO.,LTD.
POWER BASE
Link Type Power Base
Powered by
CAD模型選擇
{toho/power_base/link_type_pb/tbl_n_type.prj},{NB=TBL-1100N},{CNSORDERNO=TBL-1100N},{L=1100},{P=1000},{LIP1=360},{LIP2=504},{VAC=8.25},{MASS=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
L
Length
[mm]
P
Attched Pitch
[mm]
LIP1
Load inside presure 0.5 MPa
[kgf]
LIP2
Load inside presure 0.7 MPa
[kgf]
VAC
Volume of air consume
[Nl]
MASS
Mass
[kg]
TBL-400N
TBL-400N
400
300
80
112
3.00
11.0
TBL-500N
TBL-500N
500
400
120
168
3.75
12.5
TBL-600N
TBL-600N
600
500
160
224
4.50
13.5
TBL-700N
TBL-700N
700
600
200
280
5.25
15.0
TBL-800N
TBL-800N
800
700
240
336
6.00
16.0
TBL-900N
TBL-900N
900
800
280
392
6.75
17.5
TBL-1000N
TBL-1000N
1000
900
320
448
7.50
19.0
TBL-1100N
TBL-1100N
1100
1000
360
504
8.25
20.0
TBL-1200N
TBL-1200N
1200
1100
400
560
9.00
21.0
TBL-1300N
TBL-1300N
1300
1200
440
616
9.75
23.0
TBL-1400N
TBL-1400N
1400
1300
480
672
10.50
24.0
TBL-1500N
TBL-1500N
1500
1400
520
728
11.25
25.0
TBL-1600N
TBL-1600N
1600
1500
560
640
12.00
26.0
TBL-1700N
TBL-1700N
1700
1600
600
840
12.75
27.0
TBL-1800N
TBL-1800N
1800
1700
640
890
13.50
27.0
TBL-1900N
TBL-1900N
1900
1800
680
950
14.25
28.0
TBL-2000N
TBL-2000N
2000
1900
720
1000
15.00
28.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表