目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSLV081-04-46P - Geometry
Toshiba
Motor Geometry Database TIPA
MDSLV081-04
Powered by
CAD模型選擇
{toshiba/geometry_db_tipa/mdslv081_04/081_04_46p_asmtab.prj},{NB=MDSLV081-04-46P-F1-Bottom},{MN=MDSLV081-04-46P},{MP=F1},{LO=Bottom},{FMN=P9459204P0-03},{SMN=M9459907},{BMN=P9459104-24},{FCMN=M9459704-2},{CBMN=M9459732-2},{TBMN=M9459857-01},{BBMN=M12-UNF-100},{WBMN=M12-1/2},{NAMEPLATEMN=TIPA},{EMN=071-0001},{PPATH=../mdslv081_04/081_04_46p_asmtpl.prj},{A=300},{AA=1.25},{AB=283.3015},{AC=223},{AE=203.75},{AF=100},{B=294},{BA=108},{C=638.6},{D=158.75},{E=127},{ES=78},{F2=254},{FF=209.55},{G=18},{H=13.5},{J=56},{K=84.5},{M=224},{NW=101.6},{O=327.75},{P=332},{R=35.9},{S=9.534},{T=51},{U=41.275},{V=100.076},{XL=198.4245},{XN=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MN
Model Number
ⁿ/ₐ
A
[mm]
AA
[Inch]
AB
[mm]
AC
[mm]
AE
[mm]
AF
[mm]
B
[mm]
BA
[mm]
C
[mm]
D
[mm]
E
[mm]
ES
[mm]
F2
2F
[mm]
FF
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
NW
N-W
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
XL
[mm]
XN
[mm]
MDSLV081-04-46P
MDSLV081-04-46P
300
1.25
283.3015
223
203.75
100
294
108
638.6
158.75
127
78
254
209.55
18
13.5
56
84.5
224
101.6
327.75
332
35.9
9.534
51
41.275
100.076
198.4245
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表