Piston Seal Type APG - Piston Seal Type APG, single and double acting
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Piston seal
Type APG
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/kolbendichtungen/apg/apg_asmtab.prj},{NB=APG301180-Z80N (0)},{IDNR=},{PARTNO=APG301180},{DN=118.0},{D1=105.5},{L1=5.60},{R=1.3},{S=0.70},{D2=5.33},{NUT=0},{DRUCK=1.6 bis 5},{MC=Z80},{OM=N},{AUS=Standard Bereich},{PPATH=apg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore diameter H9
[mm]
D1
Groove Diameter h8
[mm]
L1
Groove width +0.15
[mm]
R
Radius
[mm]
S
Radial clearance Smax.
[mm]
DRUCK
Pressure in MPa
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
APG000080-Z80N
APG000080
8.0
4.0
2.00
0.5
0.25
1.6 to 5
Standard range
APG000090-Z80N
APG000090
9.0
5.0
2.00
0.5
0.25
1.6 to 5
Standard range
APG000100-Z80N
APG000100
10.0
6.0
2.00
0.5
0.25
1.6 to 5
Standard range
APG000110-Z80N
APG000110
11.0
7.0
2.00
0.5
0.25
1.6 to 5
Standard range
APG000120-Z80N
APG000120
12.0
8.0
2.00
0.5
0.25
1.6 to 5
Standard range
APG100140-Z80N
APG100140
14.0
8.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100150-Z80N
APG100150
15.0
9.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100160-Z80N
APG100160
16.0
10.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100180-Z80N
APG100180
18.0
12.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100190-Z80N
APG100190
19.0
13.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100200-Z80N
APG100200
20.0
14.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100220-Z80N
APG100220
22.0
16.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100240-Z80N
APG100240
24.0
18.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100250-Z80N
APG100250
25.0
19.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100254-Z80N
APG100254
25.4
19.4
2.85
0.5
0.50
1.6 to 5
Standard range
APG100270-Z80N
APG100270
27.0
21.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG100280-Z80N
APG100280
28.0
22.0
2.85
0.5
0.50
1.6 to 5
Standard range
APG200280-Z80N
APG200280
28.0
20.5
3.80
0.8
0.50
1.6 to 5
Available range
APG200300-Z80N
APG200300
30.0
22.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200320-Z80N
APG200320
32.0
24.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200340-Z80N
APG200340
34.0
26.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200350-Z80N
APG200350
35.0
27.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200360-Z80N
APG200360
36.0
28.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200370-Z80N
APG200370
37.0
29.5
3.80
0.8
0.50
1.6 to 5
Standard range
APG200380-Z80N
APG200380
38.0
30.5
3.80
0.8
0.50
1.6 to 5
Standard range
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表