Piston seal Type APMP till bore diameter 25 - Piston seal Type APMP till bore diameter 25 from Polyurethan
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Piston seal
Type APMP till Bore Diameter 25
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/kolbendichtungen/apmp_till_25/apmp_25_assy_tab.prj},{NB=APMP00120-WU9E1(0)},{IDNR=MIN},{PARTNO=APMP00120},{D=12.0},{B2=12.0},{B=6.0},{T=3.0},{BB=3.5},{D1=6.0},{Q=0.40},{D2=10.5},{NUT=0},{MC=WU9E1},{PPATH=apmp_25_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Bore diameter
[mm]
B2
Piston axial width
[mm]
B
Ring width
[mm]
T
Magnet groove width
[mm]
BB
Retainer deviation
[mm]
D1
Coupling diameter h7
[mm]
Q
Retainer depth
[mm]
D2
Magnet diameter
[mm]
APMP00080-WU9E1
APMP00080
8.0
12.0
6.0
4.0
4.0
4.0
0.35
6.5
APMP00100-WU9E1
APMP00100
10.0
12.0
6.0
3.0
3.5
4.0
0.35
8.5
APMP00120-WU9E1
APMP00120
12.0
12.0
6.0
3.0
3.5
6.0
0.40
10.5
APMP00160-WU9E1
APMP00160
16.0
12.0
6.0
3.0
3.5
8.0
0.40
14.5
APMP00200-WU9E1
APMP00200
20.0
12.0
6.0
3.0
3.5
10.0
0.50
18.0
APMP00250-WU9E1
APMP00250
25.0
12.0
6.0
3.0
3.5
10.0
0.50
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表