Turcon® Excluder® 113 - Rubber Energised Double-acting Scraper from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Turcon®Excluder®113
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/turcon_excluder_113/turcon_excluder_113_asmtab.prj},{NB=WEM3E0850-M12N(0)},{IDNR=},{SNO=0},{PARTNO=WEM3E0850},{DN=85.0},{D3=93.8},{L3=6.00},{NUT=0},{MC=M12},{OM=N},{AUS=Standard Application},{ORG=85.32 x 3.53},{ORPN=ORAR00237},{PPATH=turcon_excluder_113_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove width +0.2/-0
[mm]
D4
Bore Diameter H11
[mm]
R1
Radius max.
[mm]
A
Step width min.
[mm]
AUS
Type
ⁿ/ₐ
WEM3E0060-M12N
WEM3E0060
6.0
10.8
3.70
7.5
0.400
2.000
Standard Application
WEM3E0080-M12N
WEM3E0080
8.0
12.8
3.70
9.5
0.400
2.000
Standard Application
WEM3E0100-M12N
WEM3E0100
10.0
14.8
3.70
11.5
0.400
2.000
Standard Application
WEM3E0120-M12N
WEM3E0120
12.0
18.8
5.00
13.5
0.700
2.000
Standard Application
WEM3E0140-M12N
WEM3E0140
14.0
20.8
5.00
15.5
0.700
2.000
Standard Application
WEM3E0160-M12N
WEM3E0160
16.0
22.8
5.00
17.5
0.700
2.000
Standard Application
WEM3E0180-M12N
WEM3E0180
18.0
24.8
5.00
19.5
0.700
2.000
Standard Application
WEM3E0190-M12N
WEM3E0190
19.0
25.8
5.00
20.5
0.700
2.000
Standard Application
WEM3E0200-M12N
WEM3E0200
20.0
26.8
5.00
21.5
0.700
2.000
Standard Application
WEM3E0220-M12N
WEM3E0220
22.0
28.8
5.00
23.5
0.700
2.000
Standard Application
WEM3E0250-M12N
WEM3E0250
25.0
31.8
5.00
26.5
0.700
2.000
Standard Application
WEM3E0280-M12N
WEM3E0280
28.0
34.8
5.00
29.5
0.700
2.000
Standard Application
WEM3E0300-M12N
WEM3E0300
30.0
36.8
5.00
31.5
0.700
2.000
Standard Application
WEM3E0320-M12N
WEM3E0320
32.0
38.8
5.00
33.5
0.700
2.000
Standard Application
WEM3E0330-M12N
WEM3E0330
33.0
39.8
5.00
34.5
0.700
2.000
Standard Application
WEM3E0340-M12N
WEM3E0340
34.0
40.8
5.00
35.5
0.700
2.000
Standard Application
WEM3E0350-M12N
WEM3E0350
35.0
41.8
5.00
36.5
0.700
2.000
Standard Application
WEM3E0360-M12N
WEM3E0360
36.0
42.8
5.00
37.5
0.700
2.000
Standard Application
WEM3E0400-M12N
WEM3E0400
40.0
46.8
5.00
41.5
0.700
2.000
Standard Application
WEM3E0450-M12N
WEM3E0450
45.0
51.8
5.00
46.5
0.700
2.000
Standard Application
WEM3E0480-M12N
WEM3E0480
48.0
54.8
5.00
49.5
0.700
2.000
Standard Application
WEM3E0500-M12N
WEM3E0500
50.0
56.8
5.00
51.5
0.700
2.000
Standard Application
WEM3E0560-M12N
WEM3E0560
56.0
62.8
5.00
57.5
0.700
2.000
Standard Application
WEM3E0600-M12N
WEM3E0600
60.0
66.8
5.00
61.5
0.700
2.000
Standard Application
WEM3E0630-M12N
WEM3E0630
63.0
69.8
5.00
64.5
0.700
2.000
Standard Application
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表