Zurcon® Scraper WNV - Double-acting Scraper from Zurcon® Polyurethan material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Zurcon® Scraper WNV
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/wnv/wnw_ass_tab.prj},{NB=WNV000350-Z201 (0)},{PARTNO=WNV000350},{DN=35.0},{D3=43.0},{D4=40.5},{L3=5.0},{L1=7.0},{NUT=0},{MC=Zurcon® Polyurethan, 92 Shore A},{PPATH=wnw_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9
[mm]
D3
Groove Diameter H8
[mm]
D4
Bore Diameter H8
[mm]
L3
Groove Width +0.2
[mm]
L1
Depth +0.2
[mm]
MC
Scarper Ring Material
ⁿ/ₐ
WNV000160-Z201
WNV000160
16.0
24.0
21.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000180-Z201
WNV000180
18.0
26.0
23.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000200-Z201
WNV000200
20.0
28.0
25.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000250-Z201
WNV000250
25.0
33.0
30.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000300-Z201
WNV000300
30.0
38.0
35.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000320-Z201
WNV000320
32.0
40.0
37.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000350-Z201
WNV000350
35.0
43.0
40.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000400-Z201
WNV000400
40.0
48.0
45.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000450-Z201
WNV000450
45.0
53.0
50.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000500-Z201
WNV000500
50.0
58.0
55.5
5.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000600-Z201
WNV000600
60.0
68.0
66.0
4.0
7.0
Zurcon® Polyurethane, 92 ...
WNV000700-Z201
WNV000700
70.0
80.0
77.0
6.3
8.3
Zurcon® Polyurethane, 92 ...
WNV000800-Z201
WNV000800
80.0
90.0
87.0
6.3
8.3
Zurcon® Polyurethane, 92 ...
WNV001000-Z201
WNV001000
100.0
115.0
110.0
9.5
12.0
Zurcon® Polyurethane, 92 ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表