HiMod® Slydring® - Slydring® - HiMod® Slydring® for Piston NON ISO 10766
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Piston (External)
HiMod® Slydring® non ISO 10766
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/kolben/himod_slydring_keine_iso10766_er/himod_ko_keineiso_ass_tab.prj},{NB=GPN3D1020-HM061 (0)},{PARTNO=GPN3D1020},{DN=102.0},{D2=96.0},{L2=12.8},{W=3.00},{RMAX=0.2},{Z=2.5},{NUT=0},{S1=0.60},{MC=HM061},{PRN=E/DWR 102/3-12.8},{PPATH=himod_ko_keineiso_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H11
[mm]
D2
Groove Diameter h9
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
RMAX
Radius
[mm]
Z
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
PRN
Polypac Ref. No.
ⁿ/ₐ
GP49D0160-HM061
GP49D0160
16.0
12.0
9.7
2.00
0.2
1.5
0.30
E/DWR 16/2-9.6
GP49D0180-HM061
GP49D0180
18.0
14.0
9.7
2.00
0.2
1.5
0.30
E/DWR 18/2-9.6
GP49D0200-HM061
GP49D0200
20.0
16.0
9.7
2.00
0.2
1.5
0.30
E/DWR 20/2-9.6
GP49D0220-HM061
GP49D0220
22.0
18.0
9.7
2.00
0.2
1.5
0.40
E/DWR 22/2-9.6
GP49D0240-HM061
GP49D0240
24.0
20.0
9.7
2.00
0.2
1.5
0.40
E/DWR 24/2-9.6
GP49D0250-HM061
GP49D0250
25.0
21.0
9.7
2.00
0.2
1.5
0.40
E/DWR 25/2-9.6
GP49D0260-HM061
GP49D0260
26.0
22.0
9.7
2.00
0.2
1.5
0.40
E/DWR 26/2-9.6
GP49D0270-HM061
GP49D0270
27.0
23.0
9.7
2.00
0.2
1.5
0.40
E/DWR 27/2-9.6
GP49D0280-HM061
GP49D0280
28.0
24.0
9.7
2.00
0.2
1.5
0.40
E/DWR 28/2-9.6
GP49D0290-HM061
GP49D0290
29.0
25.0
9.7
2.00
0.2
1.5
0.40
E/DWR 29/2-9.6
GP49D0300-HM061
GP49D0300
30.0
26.0
9.7
2.00
0.2
1.5
0.40
E/DWR 30/2-9.6
GP49D0320-HM061
GP49D0320
32.0
28.0
9.7
2.00
0.2
1.5
0.40
E/DWR 32/2-9.6
GP49D0330-HM061
GP49D0330
33.0
29.0
9.7
2.00
0.2
1.5
0.40
E/DWR 33/2-9.6
GP49D0340-HM061
GP49D0340
34.0
30.0
9.7
2.00
0.2
1.5
0.40
E/DWR 34/2-9.6
GPN1D0350-HM061
GPN1D0350
35.0
29.0
9.7
3.00
0.2
1.5
0.40
E/DWR 35/3-9.6
GP49D0350-HM061
GP49D0350
35.0
31.0
9.7
2.00
0.2
1.5
0.40
E/DWR 35/2-9.6
GP49D0360-HM061
GP49D0360
36.0
32.0
9.7
2.00
0.2
1.5
0.40
E/DWR 36/2-9.6
GP49D0380-HM061
GP49D0380
38.0
34.0
9.7
2.00
0.2
1.5
0.40
E/DWR 38/2-9.6
GPN1D0390-HM061
GPN1D0390
39.0
33.0
9.7
3.00
0.2
1.5
0.40
E/DWR 39/3-9.6
GP49D0390-HM061
GP49D0390
39.0
35.0
9.7
2.00
0.2
1.5
0.40
E/DWR 39/2-9.6
GPN3D0390-HM061
GPN3D0390
39.0
35.0
12.8
2.00
0.2
1.5
0.40
E/DWR 39/2-12.8
GPN1D0400-HM061
GPN1D0400
40.0
34.0
9.7
3.00
0.2
1.5
0.40
E/DWR 40/3-9.6
GP49D0400-HM061
GP49D0400
40.0
36.0
9.7
2.00
0.2
1.5
0.40
E/DWR 40/2-9.6
GP49D0420-HM061
GP49D0420
42.0
38.0
9.7
2.00
0.2
1.5
0.40
E/DWR 42/2-9.6
GPN1D0440-HM061
GPN1D0440
44.0
38.0
9.7
3.00
0.2
1.5
0.40
E/DWR 44/3-9.6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表