Type RU2 - Zurcon® Polyurethan material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® U-Cups
Type RU2
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/nutringe/ru2/znr_ru2_tab.prj},{NB=RU2400280-Z20 (01)},{IDNR=},{HINX=1},{DN1=28.000},{D1=38.0},{L=8.0},{B=7.0},{NUT=0},{MD=0-40},{DRUCK=1},{MC=Z20},{SNO=4},{BSX=0},{SPRX=1},{PPATH=znr_ru2_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H10
ⁿ/ₐ
L
Groove Width +0.2
[mm]
B
Ring Width
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
HIN
Note
ⁿ/ₐ
RU2000060-Z20
RU2000060
6.0
14.0
6.3
5.8
0-40
0.400
Split groove
RU2200080-Z20
RU2200080
8.0
16.0
6.3
5.8
0-40
0.400
Split groove
RU2000100-Z20
RU2000100
10.0
18.0
6.3
5.8
0-40
0.400
Split groove
RU2100120-Z20
RU2100120
12.0
20.0
6.3
5.8
0-40
0.400
Split groove
RU2100140-Z20
RU2100140
14.0
22.0
6.3
5.8
0-40
0.400
Split groove
RU2000160-Z20
RU2000160
16.0
24.0
6.3
5.8
0-40
0.400
Split groove
RU2100180-Z20
RU2100180
18.0
26.0
6.3
5.8
0-40
0.400
Split groove
RU2100200-Z20
RU2100200
20.0
28.0
6.3
5.8
0-40
0.400
-
RU2300200-Z20
RU2300200
20.0
30.0
8.0
7.0
0-40
0.400
Split groove
RU2300220-Z20
RU2300220
22.0
30.0
6.3
5.8
0-40
0.400
-
RU2000240-Z20
RU2000240
24.0
32.0
6.3
5.7
0-40
0.400
-
RU2000250-Z20
RU2000250
25.0
33.0
6.3
5.7
0-40
0.400
-
RU2400250-Z20
RU2400250
25.0
35.0
8.0
7.0
0-40
0.400
Split groove
RU2500250-Z20
RU2500250
25.0
35.0
9.0
8.0
0-40
0.400
Split groove
RU2000280-Z20
RU2000280
28.0
36.0
6.3
5.8
0-40
0.400
-
RU2300280-Z20
RU2300280
28.0
38.0
6.3
5.8
0-40
0.400
Split groove
RU2400280-Z20
RU2400280
28.0
38.0
8.0
7.0
0-40
0.400
Split groove
RU2100320-Z20
RU2100320
32.0
42.0
8.0
7.0
0-40
0.400
-
RU2000360-Z20
RU2000360
36.0
44.0
6.3
5.8
0-40
0.400
-
RU2300360-Z20
RU2300360
36.0
46.0
8.0
7.3
0-40
0.400
-
RU2500400-Z20
RU2500400
40.0
50.0
8.0
7.0
0-40
0.400
-
RU2000450-Z20
RU2000450
45.0
53.0
6.3
5.8
0-40
0.400
-
RU2300450-Z20
RU2300450
45.0
55.0
6.3
5.7
0-40
0.400
-
RU2500450-Z20
RU2500450
45.0
55.0
8.0
7.0
0-40
0.400
-
RU2400500-Z20
RU2400500
50.0
60.0
8.0
7.0
0-40
0.400
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表