您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
O-Ring dimension for metric thread with conical recess according to ISO 6149 - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Groove Design according Cross Section
O-Ring dimension for metric thread with conical recess according to ISO 6149
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/nut_geometrie/iso6149/o-ring_conical_iso-6149.prj},{NB=OR2201530-N5},{IDNR=},{PARTNO=OR2201530},{D1=15.30},{D2=2.20},{T=M18x1.5},{MC=N5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Inside diameter - Metric dimensions
[mm]
D2
Cross section - Metric dimensions
[mm]
T
Thread (metric)
ⁿ/ₐ
OR1600610-N5
OR1600610
6.10
1.60
M8x1
OR1600810-N5
OR1600810
8.10
1.60
M10x1
OR2200930-N5
OR2200930
9.30
2.20
M12x1.5
OR2201130-N5
OR2201130
11.30
2.20
M14x1.5
OR2201330-N5
OR2201330
13.30
2.20
M16x1.5
OR2201530-N5
OR2201530
15.30
2.20
M18x1.5
OR2201730-N5
OR2201730
17.30
2.20
M20x1.5
OR2201930-N5
OR2201930
19.30
2.20
M22x1.5
OR2902360-N5
OR2902360
23.60
2.90
M27x2
OR2902960-N5
OR2902960
29.60
2.90
M33x2
OR2903860-N5
OR2903860
38.60
2.90
M42x2
OR2904460-N5
OR2904460
44.60
2.90
M48x2
OR2905660-N5
OR2905660
56.60
2.90
M60x2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表