Static seal Seloc - Static seal from rubber and metal material
Trelleborg
Industrial Sealing Systems
Static Seals
Bonded Seals
Seloc
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/bonded_seals/seloc/seloc1.prj},{NB=DDSL00007-4NPH},{PARTNO=DDSL00007},{IDNR=},{GEWZ=3/8},{GEWM=M9},{ID=9.78},{AD=18.54},{T=2.03},{MC=NBR/PVC+Spring Steel},{DRN=007}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
GEWZ
Inch thread
ⁿ/ₐ
GEWM
Metric thread
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
T
Thickness
[mm]
MC
Seal Material
ⁿ/ₐ
DDSL00001-4NPH
DDSL00001
6BA,4UNC
M2.5;M2.6
3.05
7.62
1.27
NBR/PVC+Spring Steel
DDSL00002-4NPH
DDSL00002
4BA,6UNC
M3
3.81
8.64
1.27
NBR/PVC+Spring Steel
DDSL00003-4NPH
DDSL00003
3BA,8UNC
M3.5;M4
4.32
10.16
1.40
NBR/PVC+Spring Steel
DDSL00004-4NPH
DDSL00004
2BA,3/16in
M4
4.95
11.18
1.52
NBR/PVC+Spring Steel
DDSL00005-4NPH
DDSL00005
1/4
M6
6.60
13.34
1.78
NBR/PVC+Spring Steel
DDSL00006-4NPH
DDSL00006
5/16
M8
8.26
16.26
1.78
NBR/PVC+Spring Steel
DDSL00007-4NPH
DDSL00007
3/8
M9
9.78
18.54
2.03
NBR/PVC+Spring Steel
DDSL00008-4NPH
DDSL00008
7/16
M10
11.38
21.00
2.29
NBR/PVC+Spring Steel
DDSL00009-4NPH
DDSL00009
1/2
M12
13.08
23.37
2.29
NBR/PVC+Spring Steel
DDSL00010-4NPH
DDSL00010
9/16
M14
14.73
25.65
2.29
NBR/PVC+Spring Steel
DDSL00011-4NPH
DDSL00011
5/8
M16
16.26
28.19
2.54
NBR/PVC+Spring Steel
DDSL00012-4NPH
DDSL00012
3/4
M18
19.43
32.90
2.67
NBR/PVC+Spring Steel
DDSL00013-4NPH
DDSL00013
7/8
M22
22.86
36.58
2.79
NBR/PVC+Spring Steel
DDSL00014-4NPH
DDSL00014
1
M24
26.29
42.55
3.05
NBR/PVC+Spring Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表