目錄: Tria2000
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tria2000
Vibration Damping Mount Rubber FF
Tria2000
Mount Rubber
Powered by
CAD模型選擇
{tria2000/supporti_antivibranti/ff.prj},{NB=12250308},{CODE=12250308},{A=50},{B=30},{C=8},{WEIGHT=130},{MES=NR/SBR},{DUR=60 SH +/- 5},{VITE=Zincata Bianca},{PIATTO=Zincata Bianca}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
AXBCXD
AxB C
ⁿ/ₐ
WEIGHT
Load
[Kg]
MES
Rubber
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
VITE
Screw
ⁿ/ₐ
PIATTO
Plated
ⁿ/ₐ
1221515
1221515
MF 15x15 M4
12
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1221520
1221520
MF 15x20 M4
9
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12215205
12215205
MF 15x20 M5
9
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12215255
12215255
MF 15x25 M5
8
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222010
1222010
MF 20x10 M6
22
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222015
1222015
MF 20x15 M6
21
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222020
1222020
MF 20x20 M6
19
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222025
1222025
MF 20x25 M6
18
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12220308
12220308
MF 20x30 M6
16
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222520
1222520
MF 25x20 M6
35
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222525
1222525
MF 25x25 M6
34
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1222530
1222530
MF 25x30 M6
35
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12225308
12225308
MF 25x30 M8
35
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1223015
1223015
MF 30x15 M8
55
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12230206
12230206
MF 30x20 M6
50
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12230256
12230256
MF 30x25 M6
47
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1223025
1223025
MF 30x25 M8
47
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
132303010
132303010
MF 30x30 M10
42
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1223030
1223030
MF 30x30 M8
33
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1223040
1223040
MF 30x40 M8
30
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1223535
1223535
MF 35x35 M8
45
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
12235408
12235408
MF 35x40 M8
40
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1224020
1224020
MF 40x20 M8
95
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
1224025
1224025
MF 40x25 M8
87
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
122403010
122403010
MF 40x30 M10
80
NR/SBR
60 SH +/- 5
Zinc White
Zinc White
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表