BREU Basic series and BREU-K series
Tsubakimoto Chain Co.
凸轮离合器
BREU Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/breu_series/basic_series_asmtab.prj},{NB=BREU 55},{MN=BREU 55},{BO=55},{KEY=16 x 4.3},{BB=16},{TT=4.3},{A=104},{B=160},{C=66},{D=138},{E=115},{F=75},{G=72},{HJ=8 - M10},{N=8},{NDM=10.000},{K=16},{L=1.5},{B1=16},{T1=6.0},{W=8.9},{PPATH=basic_series/basic_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BO
Bore Size
[mm]
KEY
Keyway
ⁿ/ₐ
A
Inner ring width
[mm]
B
Outer ring diameter
[mm]
C
[mm]
D
Tapped hole: PCD
[mm]
E
Inner ring diameter
[mm]
F
[mm]
G
[mm]
HJ
No. of Tapped Holes - Size
ⁿ/ₐ
K
Tapped hole: Thread length
[mm]
L
Bore Chamfer
[mm]
B1
b
[mm]
T1
t1
[mm]
W
Weight
[kg]
BREU 30
BREU 30
30
8 x 3.3
76
100
51
87
75
45
56
6 - M6
10
1.0
8
4.0
2.7
BREU 35
BREU 35
35
10 x 3.3
79
110
50
96
80
50
56
6 - M6
12
1.0
10
5.0
3.2
BREU 40
BREU 40
40
12 x 3.3
86
125
53
108
90
55
59
6 - M8
14
1.3
12
5.0
4.4
BREU 45
BREU 45
45
14 x 3.8
86
130
53
112
95
60
59
8 - M8
14
1.3
14
5.5
4.7
BREU 50
BREU 50
50
14 x 3.8
94
150
64
132
110
70
72
8 - M8
14
1.3
14
5.5
7.6
BREU 55
BREU 55
55
16 x 4.3
104
160
66
138
115
75
72
8 - M10
16
1.5
16
6.0
8.9
BREU 60
BREU 60
60
18 x 4.4
120
170
84
150
125
80
95
10 - M10
16
1.5
18
7.0
12.5
BREU 70
BREU 70
70
20 x 4.9
134
190
95
165
140
90
108
10 - M10
16
1.8
20
7.5
17.2
BREU 80
BREU 80
80
22 x 5.4
144
210
100
185
160
105
108
10 - M10
16
1.8
22
9.0
22.4
BREU 90
BREU 90
90
25 x 5.4
158
230
115
206
180
120
125
10 - M12
20
2.0
25
9.0
30.3
BREU 100
BREU 100
100
28 x 6.4
186
270
124
240
210
140
135
10 - M16
24
2.0
28
10.0
45.5
BREU 130
BREU 130
130
32 x 7.4
212
310
152
278
240
160
168
12 - M16
24
2.5
32
11.0
67.0
BREU 150
BREU 150
150
36 x 8.4
246
400
180
360
310
200
194
12 - M20
32
2.5
36
12.0
145.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表