Urethane-Lined-Roller Axle Bearing Roller
Tsubakimoto Chain Co.
Large size conveyor chain
Axle Bearing Rollers, Bearing Rollers with Attachments
Powered by
CAD模型選擇
{tsubakimoto/large_size_conveyor_chain/bearing_rollers_with_attachments/urethane_lined_roller_axle_bearing_roller_asmtab.prj},{NB=JBUR05-1},{X=UR},{RT=R},{RTX= 'R', 'R roller'},{SIZE=05},{AS=},{AT=1},{D1=12},{D=40.0},{D11=0.000},{M=M12},{MX=12},{L=20.0},{L2=35.5},{A=12.2},{T=15-20},{FX=50},{HX=27},{HXX=21},{EX=19},{EXX=14},{T2X=2.5},{T2XX=4.5},{T3X=7.5},{T3XX=9.5},{L1X=26.5},{L1XX=31.0},{L3X=62.0},{L3XX=66.5},{L4X=95},{L4XX=99},{TX=15},{WX=24},{WXX=28},{X1=10.000},{X2=17.100},{X3=19.000},{X4=21.100},{X5=2.500},{PPATH=parts/bearing_roller_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
JBUR03-1
JBUR03-1
03
JBUR05-1
JBUR05-1
05
JBUR10-1
JBUR10-1
10
JBUR12-1
JBUR12-1
12
JBUR17-1
JBUR17-1
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表