BS Stainless Steel Roller Chain
Tsubakimoto Chain Co.
RS Chains
Corrosion Resistant Roller Chain
Powered by
CAD模型選擇
{tsubakimoto/rs_chain/corrosion_resistant_roller_chain/bs_stainless_steel_roller_chain_asmtab.prj},{NB=RS10B-SS-1-RP+4L-MCJR},{SIZE=RS10B},{SERIES=SS},{SERIESX=BS},{NOL=1},{PT=RP},{NL=4},{P=15.875},{TE=R},{C=16.59},{NOLMIN=1},{NOLMAX=3},{NLMIN=4},{NLMAX=192},{R=10.16},{W=9.65},{H1=14.7},{H2=13.7},{D=5.08},{PPATH=parts/corrosion_resistant_roller_chain_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
PT
Pin type
ⁿ/ₐ
P
Pitch
[mm]
CL
Connecting link
ⁿ/ₐ
TE
Type of End link(R)
ⁿ/ₐ
RS08B-SS-1-RP+4L-MCJR
RS08B-SS-1-RP+4L-MCJR
RS08B
SS
RP
12.700
MCJ
R
RS10B-SS-1-RP+4L-MCJR
RS10B-SS-1-RP+4L-MCJR
RS10B
SS
RP
15.875
MCJ
R
RS12B-SS-1-RP+4L-MCJR
RS12B-SS-1-RP+4L-MCJR
RS12B
SS
RP
19.050
MCJ
R
RS16B-SS-1-RP+4L-MCJR
RS16B-SS-1-RP+4L-MCJR
RS16B
SS
RP
25.400
MCJ
R
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表