RS200 size
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS Sprocket
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket/rs200.prj},{NB=RS200-1C60TQ},{CNSORDERNO=RS200-1C60TQ},{Z=60},{DMIN=68.0},{DMAX=170},{DH=270},{L=140},{DO=1250},{DP=1213.31},{T=36.0},{TYPE=Welded},{WL=8},{CNSMASSEXACT=MIN},{PRA=1C},{CH=5.0},{RH=0.0},{A=606.79220},{R=19.97720},{E=51.72120},{AA=36.00000},{B=17.06667},{C=3.00000},{K=55.47587},{DB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RS200-1B11T
RS200-1B11T
11
43.0
80
130
65
254
225.39
36.0
Welded
RS200-1B11TQ
RS200-1B11TQ
11
43.0
80
130
65
254
225.39
36.0
Welded
RS200-1B12T
RS200-1B12T
12
43.0
90
150
75
275
245.35
36.0
Welded
RS200-1B12TQ
RS200-1B12TQ
12
43.0
90
150
75
275
245.35
36.0
Welded
RS200-1B13T
RS200-1B13T
13
43.0
100
170
80
296
265.34
36.0
Welded
RS200-1B13TQ
RS200-1B13TQ
13
43.0
100
170
80
296
265.34
36.0
Welded
RS200-1B14T
RS200-1B14T
14
43.0
115
180
80
316
285.37
36.0
Welded
RS200-1B14TQ
RS200-1B14TQ
14
43.0
115
180
80
316
285.37
36.0
Welded
RS200-1B15T
RS200-1B15T
15
43.0
115
180
80
337
305.42
36.0
Welded
RS200-1B15TQ
RS200-1B15TQ
15
43.0
115
180
80
337
305.42
36.0
Welded
RS200-1B16T
RS200-1B16T
16
43.0
115
180
80
357
325.49
36.0
Welded
RS200-1B16TQ
RS200-1B16TQ
16
43.0
115
180
80
357
325.49
36.0
Welded
RS200-1B17T
RS200-1B17T
17
43.0
120
190
85
378
345.58
36.0
Welded
RS200-1B17TQ
RS200-1B17TQ
17
43.0
120
190
85
378
345.58
36.0
Welded
RS200-1B18T
RS200-1B18T
18
43.0
120
190
85
398
365.68
36.0
Welded
RS200-1B18TQ
RS200-1B18TQ
18
43.0
120
190
85
398
365.68
36.0
Welded
RS200-1C19T
RS200-1C19T
19
63.0
125
200
90
419
385.80
36.0
Welded
RS200-1C19TQ
RS200-1C19TQ
19
63.0
125
200
90
419
385.80
36.0
Welded
RS200-1C20T
RS200-1C20T
20
63.0
125
200
90
439
405.92
36.0
Welded
RS200-1C20TQ
RS200-1C20TQ
20
63.0
125
200
90
439
405.92
36.0
Welded
RS200-1C21T
RS200-1C21T
21
63.0
135
220
110
459
426.05
36.0
Welded
RS200-1C21TQ
RS200-1C21TQ
21
63.0
135
220
110
459
426.05
36.0
Welded
RS200-1C22T
RS200-1C22T
22
63.0
135
220
110
480
446.19
36.0
Welded
RS200-1C22TQ
RS200-1C22TQ
22
63.0
135
220
110
480
446.19
36.0
Welded
RS200-1C23T
RS200-1C23T
23
63.0
140
230
110
500
466.34
36.0
Welded
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表