RF214
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Inch)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_inch/rf214.prj},{NB=RF214S8T-CWQ},{CNSORDERNO=RF214S8T-CWQ},{TOR=S},{Z=8},{DMIN=33},{DMAX=95},{DH=137},{DL=122},{DO=285},{DP=265.5},{T=24.0},{ST=S1},{TYPE=Welded},{SIZE=214},{WL=7.0},{BWL=0.0},{CWL=61.0},{CROLLER=31.800},{CPITCH=101.60},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=15},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF214R6T-BWN
RF214R6T-BWN
R
6
28
75
107
92
230
203.2
24.0
S1
80.0
RF214R6T-BWQ
RF214R6T-BWQ
R
6
28
75
107
92
230
203.2
24.0
S1
80.0
RF214R6T-CWN
RF214R6T-CWN
R
6
28
75
107
92
230
203.2
24.0
S1
46.0
RF214R6T-CWQ
RF214R6T-CWQ
R
6
28
75
107
92
230
203.2
24.0
S1
46.0
RF214S6T-BWN
RF214S6T-BWN
S
6
28
75
107
92
222
203.2
24.0
S1
80.0
RF214S6T-BWQ
RF214S6T-BWQ
S
6
28
75
107
92
222
203.2
24.0
S1
80.0
RF214S6T-CWN
RF214S6T-CWN
S
6
28
75
107
92
222
203.2
24.0
S1
46.0
RF214S6T-CWQ
RF214S6T-CWQ
S
6
28
75
107
92
222
203.2
24.0
S1
46.0
RF214R8T-BWN
RF214R8T-BWN
R
8
33
95
137
122
292
265.5
24.0
S1
110.0
RF214R8T-BWQ
RF214R8T-BWQ
R
8
33
95
137
122
292
265.5
24.0
S1
110.0
RF214R8T-CWN
RF214R8T-CWN
R
8
33
95
137
122
292
265.5
24.0
S1
61.0
RF214R8T-CWQ
RF214R8T-CWQ
R
8
33
95
137
122
292
265.5
24.0
S1
61.0
RF214S8T-BWN
RF214S8T-BWN
S
8
33
95
137
122
285
265.5
24.0
S1
110.0
RF214S8T-BWQ
RF214S8T-BWQ
S
8
33
95
137
122
285
265.5
24.0
S1
110.0
RF214S8T-CWN
RF214S8T-CWN
S
8
33
95
137
122
285
265.5
24.0
S1
61.0
RF214S8T-CWQ
RF214S8T-CWQ
S
8
33
95
137
122
285
265.5
24.0
S1
61.0
RF214R10T-BWN
RF214R10T-BWN
R
10
33
95
137
122
356
328.8
24.0
S1
110.0
RF214R10T-BWQ
RF214R10T-BWQ
R
10
33
95
137
122
356
328.8
24.0
S1
110.0
RF214R10T-CWN
RF214R10T-CWN
R
10
33
95
137
122
356
328.8
24.0
S1
61.0
RF214R10T-CWQ
RF214R10T-CWQ
R
10
33
95
137
122
356
328.8
24.0
S1
61.0
RF214S10T-BWN
RF214S10T-BWN
S
10
33
95
137
122
348
328.8
24.0
S1
110.0
RF214S10T-BWQ
RF214S10T-BWQ
S
10
33
95
137
122
348
328.8
24.0
S1
110.0
RF214S10T-CWN
RF214S10T-CWN
S
10
33
95
137
122
348
328.8
24.0
S1
61.0
RF214S10T-CWQ
RF214S10T-CWQ
S
10
33
95
137
122
348
328.8
24.0
S1
61.0
RF214R12T-BWN
RF214R12T-BWN
R
12
38
100
147
125
419
392.6
24.0
S1
113.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表