RF430
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Inch)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_inch/rf430.prj},{NB=RF430S8T-CWQ},{CNSORDERNO=RF430S8T-CWQ},{TOR=S},{Z=8},{DMIN=18},{DMAX=65},{DH=98},{DL=78},{DO=277},{DP=265.5},{T=18.0},{ST=S1},{TYPE=Welded},{SIZE=430},{WL=6.0},{BWL=0.0},{CWL=39.0},{CROLLER=20.100},{CPITCH=101.60},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=10},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF430R6T-BWN
RF430R6T-BWN
R
6
18
60
93
73
211
203.2
18.0
S2
64.0
RF430R6T-BWQ
RF430R6T-BWQ
R
6
18
60
93
73
211
203.2
18.0
S2
64.0
RF430R6T-CWN
RF430R6T-CWN
R
6
18
60
93
73
211
203.2
18.0
S2
36.5
RF430R6T-CWQ
RF430R6T-CWQ
R
6
18
60
93
73
211
203.2
18.0
S2
36.5
RF430S6T-BWN
RF430S6T-BWN
S
6
18
60
93
73
215
203.2
18.0
S2
64.0
RF430S6T-BWQ
RF430S6T-BWQ
S
6
18
60
93
73
215
203.2
18.0
S2
64.0
RF430S6T-CWN
RF430S6T-CWN
S
6
18
60
93
73
215
203.2
18.0
S2
36.5
RF430S6T-CWQ
RF430S6T-CWQ
S
6
18
60
93
73
215
203.2
18.0
S2
36.5
RF430R8T-BWN
RF430R8T-BWN
R
8
18
65
98
78
277
265.5
18.0
S1
69.0
RF430R8T-BWQ
RF430R8T-BWQ
R
8
18
65
98
78
277
265.5
18.0
S1
69.0
RF430R8T-CWN
RF430R8T-CWN
R
8
18
65
98
78
277
265.5
18.0
S1
39.0
RF430R8T-CWQ
RF430R8T-CWQ
R
8
18
65
98
78
277
265.5
18.0
S1
39.0
RF430S8T-BWN
RF430S8T-BWN
S
8
18
65
98
78
277
265.5
18.0
S1
69.0
RF430S8T-BWQ
RF430S8T-BWQ
S
8
18
65
98
78
277
265.5
18.0
S1
69.0
RF430S8T-CWN
RF430S8T-CWN
S
8
18
65
98
78
277
265.5
18.0
S1
39.0
RF430S8T-CWQ
RF430S8T-CWQ
S
8
18
65
98
78
277
265.5
18.0
S1
39.0
RF430R10T-BWN
RF430R10T-BWN
R
10
28
75
107
86
345
328.8
18.0
S1
77.0
RF430R10T-BWQ
RF430R10T-BWQ
R
10
28
75
107
86
345
328.8
18.0
S1
77.0
RF430R10T-CWN
RF430R10T-CWN
R
10
28
75
107
86
345
328.8
18.0
S1
43.0
RF430R10T-CWQ
RF430R10T-CWQ
R
10
28
75
107
86
345
328.8
18.0
S1
43.0
RF430S10T-BWN
RF430S10T-BWN
S
10
28
75
107
86
341
328.8
18.0
S1
77.0
RF430S10T-BWQ
RF430S10T-BWQ
S
10
28
75
107
86
341
328.8
18.0
S1
77.0
RF430S10T-CWN
RF430S10T-CWN
S
10
28
75
107
86
341
328.8
18.0
S1
43.0
RF430S10T-CWQ
RF430S10T-CWQ
S
10
28
75
107
86
341
328.8
18.0
S1
43.0
RF430R12T-BWN
RF430R12T-BWN
R
12
28
75
107
86
411
392.6
18.0
S1
77.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bearing Bush Chain
Tsubakimoto Chain Co.
22.12.2023
RF650
Tsubakimoto Chain Co.
21.12.2023
Kettenradscheibe - 6 x 2,8 mm aus Stahl, für Rollenkette nach DIN 8187 - IS...
Ketten Fuchs
22.09.2021
For Hollow pin Double Pitch Chain
Tsubakimoto Chain Co.
22.12.2023
スプロケット
KANA (片山链条株式会社)
27.06.2023
RF214
Tsubakimoto Chain Co.
21.12.2023
RF212
Tsubakimoto Chain Co.
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表