RF450
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Inch)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_inch/rf450.prj},{NB=RF450S8T-CWQ},{CNSORDERNO=RF450S8T-CWQ},{TOR=S},{Z=8},{DMIN=28},{DMAX=75},{DH=107},{DL=90},{DO=279},{DP=265.5},{T=22.0},{ST=S1},{TYPE=Welded},{SIZE=450},{WL=7.0},{BWL=0.0},{CWL=45.0},{CROLLER=22.200},{CPITCH=101.60},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=12},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF450R6T-BWN
RF450R6T-BWN
R
6
28
75
107
90
217
203.2
22.0
S1
79.0
RF450R6T-BWQ
RF450R6T-BWQ
R
6
28
75
107
90
217
203.2
22.0
S1
79.0
RF450R6T-CWN
RF450R6T-CWN
R
6
28
75
107
90
217
203.2
22.0
S1
45.0
RF450R6T-CWQ
RF450R6T-CWQ
R
6
28
75
107
90
217
203.2
22.0
S1
45.0
RF450F6T-BWN
RF450F6T-BWN
F
6
28
75
107
83
217
203.2
15.0
S1
75.5
RF450F6T-BWQ
RF450F6T-BWQ
F
6
28
75
107
83
217
203.2
15.0
S1
75.5
RF450F6T-CWN
RF450F6T-CWN
F
6
28
75
107
83
217
203.2
15.0
S1
41.5
RF450F6T-CWQ
RF450F6T-CWQ
F
6
28
75
107
83
217
203.2
15.0
S1
41.5
RF450S6T-BWN
RF450S6T-BWN
S
6
28
75
107
90
217
203.2
22.0
S1
79.0
RF450S6T-BWQ
RF450S6T-BWQ
S
6
28
75
107
90
217
203.2
22.0
S1
79.0
RF450S6T-CWN
RF450S6T-CWN
S
6
28
75
107
90
217
203.2
22.0
S1
45.0
RF450S6T-CWQ
RF450S6T-CWQ
S
6
28
75
107
90
217
203.2
22.0
S1
45.0
RF450R8T-BWN
RF450R8T-BWN
R
8
28
75
107
90
286
265.5
22.0
S1
79.0
RF450R8T-BWQ
RF450R8T-BWQ
R
8
28
75
107
90
286
265.5
22.0
S1
79.0
RF450R8T-CWN
RF450R8T-CWN
R
8
28
75
107
90
286
265.5
22.0
S1
45.0
RF450R8T-CWQ
RF450R8T-CWQ
R
8
28
75
107
90
286
265.5
22.0
S1
45.0
RF450F8T-BWN
RF450F8T-BWN
F
8
28
75
107
83
286
265.5
15.0
S1
75.5
RF450F8T-BWQ
RF450F8T-BWQ
F
8
28
75
107
83
286
265.5
15.0
S1
75.5
RF450F8T-CWN
RF450F8T-CWN
F
8
28
75
107
83
286
265.5
15.0
S1
41.5
RF450F8T-CWQ
RF450F8T-CWQ
F
8
28
75
107
83
286
265.5
15.0
S1
41.5
RF450S8T-BWN
RF450S8T-BWN
S
8
28
75
107
90
279
265.5
22.0
S1
79.0
RF450S8T-BWQ
RF450S8T-BWQ
S
8
28
75
107
90
279
265.5
22.0
S1
79.0
RF450S8T-CWN
RF450S8T-CWN
S
8
28
75
107
90
279
265.5
22.0
S1
45.0
RF450S8T-CWQ
RF450S8T-CWQ
S
8
28
75
107
90
279
265.5
22.0
S1
45.0
RF450R10T-BWN
RF450R10T-BWN
R
10
33
80
117
98
354
328.8
22.0
S1
87.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RF05100
Tsubakimoto Chain Co.
21.12.2023
GG33S14 & GG33A14 - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 1/8...
WMBerg
06.06.2023
RF214
Tsubakimoto Chain Co.
21.12.2023
RF650
Tsubakimoto Chain Co.
21.12.2023
24A & 24B - Sprocket Gears - 24 Pitch (.1309 Circular Pitch)
WMBerg
06.06.2023
Kettenradscheibe - 6 x 2,8 mm aus Stahl, für Rollenkette nach DIN 8187 - IS...
Ketten Fuchs
22.09.2021
スプロケット
KANA (片山链条株式会社)
27.06.2023
RS50
Tsubakimoto Chain Co.
12.12.2023
RF430
Tsubakimoto Chain Co.
21.12.2023
For Hollow pin Double Pitch Chain
Tsubakimoto Chain Co.
22.12.2023
32B4M - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 1/4" Bore
WMBerg
16.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表