RF204
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for Large size conveyor chain with alteration
with alteration (Inch)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_large_conveyor_with_alteration/with_alteration_inch/rf204_alt.prj},{NB=RF204S10T-BWQ-H029N-J08D0M00-L0},{CNSOLD=RF204S10T-BWQ},{TS=H8},{DS=29},{CHA=N},{TK=-J},{KL=8},{PD=},{NTH=0},{STH=00},{CE=},{COL=L0},{TOR=S},{Z=10},{DH=107},{DL=90},{DO=228},{DP=214.5},{T=22.0},{ST=S1},{TYPE=Welded},{SIZE=204},{WL=5.0},{BWL=79.0},{CWL=0.0},{CROLLER=22.200},{CPITCH=66.27},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=11},{HIDE=204},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TS
Tolerance of Shaft hole
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF204S8T-BWN-H019N-J06D0M...
RF204S8T-BWN-H019N-J06D0M...
H8
S
8
98
82
187
173.2
22.0
S1
71.0
RF204S8T-BWQ-H019N-J06D0M...
RF204S8T-BWQ-H019N-J06D0M...
H8
S
8
98
82
187
173.2
22.0
S1
71.0
RF204S8T-CWN-H019N-J06D0M...
RF204S8T-CWN-H019N-J06D0M...
H8
S
8
98
82
187
173.2
22.0
S1
41.0
RF204S8T-CWQ-H019N-J06D0M...
RF204S8T-CWQ-H019N-J06D0M...
H8
S
8
98
82
187
173.2
22.0
S1
41.0
RF204S10T-BWN-H029N-J08D0...
RF204S10T-BWN-H029N-J08D0...
H8
S
10
107
90
228
214.5
22.0
S1
79.0
RF204S10T-BWQ-H029N-J08D0...
RF204S10T-BWQ-H029N-J08D0...
H8
S
10
107
90
228
214.5
22.0
S1
79.0
RF204S10T-CWN-H029N-J08D0...
RF204S10T-CWN-H029N-J08D0...
H8
S
10
107
90
228
214.5
22.0
S1
45.0
RF204S10T-CWQ-H029N-J08D0...
RF204S10T-CWQ-H029N-J08D0...
H8
S
10
107
90
228
214.5
22.0
S1
45.0
RF204S12T-BWN-H029N-J08D0...
RF204S12T-BWN-H029N-J08D0...
H8
S
12
107
90
269
256.0
22.0
S1
79.0
RF204S12T-BWQ-H029N-J08D0...
RF204S12T-BWQ-H029N-J08D0...
H8
S
12
107
90
269
256.0
22.0
S1
79.0
RF204S12T-CWN-H029N-J08D0...
RF204S12T-CWN-H029N-J08D0...
H8
S
12
107
90
269
256.0
22.0
S1
45.0
RF204S12T-CWQ-H029N-J08D0...
RF204S12T-CWQ-H029N-J08D0...
H8
S
12
107
90
269
256.0
22.0
S1
45.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表