RF08125
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for Large size conveyor chain with alteration
with alteration (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_large_conveyor_with_alteration/with_alteration_metric/rf08125_alt.prj},{NB=RF08125S8T-CWQ-H034N-J10D0M00-L0},{CNSOLD=RF08125S8T-CWQ},{TS=H8},{DS=34},{CHA=N},{TK=-J},{KL=10},{PD=},{NTH=0},{STH=00},{CE=},{COL=L0},{TOR=S},{Z=8},{DH=117},{DL=98},{DO=340},{DP=326.6},{T=22.0},{ST=S1},{TYPE=Welded},{SIZE=8},{WL=7.0},{BWL=0.0},{CWL=49.0},{CROLLER=22.200},{CPITCH=125.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=12},{HIDE=08125},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TS
Tolerance of Shaft hole
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF08125R6T-BWN-H029N-J08D...
RF08125R6T-BWN-H029N-J08D...
H8
R
6
107
90
263
250.0
22.0
S2
79.0
RF08125R6T-BWQ-H029N-J08D...
RF08125R6T-BWQ-H029N-J08D...
H8
R
6
107
90
263
250.0
22.0
S2
79.0
RF08125R6T-CWN-H029N-J08D...
RF08125R6T-CWN-H029N-J08D...
H8
R
6
107
90
263
250.0
22.0
S2
45.0
RF08125R6T-CWQ-H029N-J08D...
RF08125R6T-CWQ-H029N-J08D...
H8
R
6
107
90
263
250.0
22.0
S2
45.0
RF08125F6T-BWN-H029N-J08D...
RF08125F6T-BWN-H029N-J08D...
H8
F
6
107
83
263
250.0
15.0
S2
75.5
RF08125F6T-BWQ-H029N-J08D...
RF08125F6T-BWQ-H029N-J08D...
H8
F
6
107
83
263
250.0
15.0
S2
75.5
RF08125F6T-CWN-H029N-J08D...
RF08125F6T-CWN-H029N-J08D...
H8
F
6
107
83
263
250.0
15.0
S2
41.5
RF08125F6T-CWQ-H029N-J08D...
RF08125F6T-CWQ-H029N-J08D...
H8
F
6
107
83
263
250.0
15.0
S2
41.5
RF08125S6T-BWN-H029N-J08D...
RF08125S6T-BWN-H029N-J08D...
H8
S
6
107
90
263
250.0
22.0
S2
79.0
RF08125S6T-BWQ-H029N-J08D...
RF08125S6T-BWQ-H029N-J08D...
H8
S
6
107
90
263
250.0
22.0
S2
79.0
RF08125S6T-CWN-H029N-J08D...
RF08125S6T-CWN-H029N-J08D...
H8
S
6
107
90
263
250.0
22.0
S2
45.0
RF08125S6T-CWQ-H029N-J08D...
RF08125S6T-CWQ-H029N-J08D...
H8
S
6
107
90
263
250.0
22.0
S2
45.0
RF08125R8T-BWN-H034N-J10D...
RF08125R8T-BWN-H034N-J10D...
H8
R
8
117
98
346
326.6
22.0
S2
87.0
RF08125R8T-BWQ-H034N-J10D...
RF08125R8T-BWQ-H034N-J10D...
H8
R
8
117
98
346
326.6
22.0
S2
87.0
RF08125R8T-CWN-H034N-J10D...
RF08125R8T-CWN-H034N-J10D...
H8
R
8
117
98
346
326.6
22.0
S2
49.0
RF08125R8T-CWQ-H034N-J10D...
RF08125R8T-CWQ-H034N-J10D...
H8
R
8
117
98
346
326.6
22.0
S2
49.0
RF08125F8T-BWN-H034N-J10D...
RF08125F8T-BWN-H034N-J10D...
H8
F
8
117
91
346
326.6
15.0
S2
83.5
RF08125F8T-BWQ-H034N-J10D...
RF08125F8T-BWQ-H034N-J10D...
H8
F
8
117
91
346
326.6
15.0
S2
83.5
RF08125F8T-CWN-H034N-J10D...
RF08125F8T-CWN-H034N-J10D...
H8
F
8
117
91
346
326.6
15.0
S2
45.5
RF08125F8T-CWQ-H034N-J10D...
RF08125F8T-CWQ-H034N-J10D...
H8
F
8
117
91
346
326.6
15.0
S2
45.5
RF08125S8T-BWN-H034N-J10D...
RF08125S8T-BWN-H034N-J10D...
H8
S
8
117
98
340
326.6
22.0
S1
87.0
RF08125S8T-BWQ-H034N-J10D...
RF08125S8T-BWQ-H034N-J10D...
H8
S
8
117
98
340
326.6
22.0
S1
87.0
RF08125S8T-CWN-H034N-J10D...
RF08125S8T-CWN-H034N-J10D...
H8
S
8
117
98
340
326.6
22.0
S1
49.0
RF08125S8T-CWQ-H034N-J10D...
RF08125S8T-CWQ-H034N-J10D...
H8
S
8
117
98
340
326.6
22.0
S1
49.0
RF08125R10T-BWN-H034N-J10...
RF08125R10T-BWN-H034N-J10...
H8
R
10
127
108
426
404.5
22.0
S1
97.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表