RF2040
Tsubakimoto Chain Co.
Sprocket
Sprocket for Small size conveyor chain
Sprocket for Bi-pitch chain
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_small_conveyor/bi_pitch_chain/rf2040.prj},{NB=RF2040R-1B1600TQ},{CNSORDERNO=RF2040R-1B1600TQ},{TOR=R},{Z=16},{ZX=16},{DMIN=15.9},{DMAX=45},{DH=68},{L=28},{DO=143},{DP=130.20},{T=7.3},{CNSMASSEXACT=1.30},{TYPE=Machined},{CH=2.5},{RH=0.5},{AS=65.1777},{R=8.0177},{E=20.7217},{A=38.75000},{B=14.50000},{C=11.25000},{K=21.80482}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RF2040R-1B1000T
RF2040R-1B1000T
R
10
12.7
32
52
25
93
82.20
7.3
Machined
RF2040R-1B1000TQ
RF2040R-1B1000TQ
R
10
12.7
32
52
25
93
82.20
7.3
Machined
RF2040R-1B1000T-SS
RF2040R-1B1000T-SS
R
10
12.7
32
52
25
93
82.20
7.3
Machined
RF2040R-1B1100T
RF2040R-1B1100T
R
11
12.7
42
63
25
102
90.16
7.3
Machined
RF2040R-1B1100TQ
RF2040R-1B1100TQ
R
11
12.7
42
63
25
102
90.16
7.3
Machined
RF2040R-1B1100T-SS
RF2040R-1B1100T-SS
R
11
12.7
42
63
25
102
90.16
7.3
Machined
RF2040R-1B1200T
RF2040R-1B1200T
R
12
12.7
42
63
25
110
98.14
7.3
Machined
RF2040R-1B1200TQ
RF2040R-1B1200TQ
R
12
12.7
42
63
25
110
98.14
7.3
Machined
RF2040R-1B1200T-SS
RF2040R-1B1200T-SS
R
12
12.7
42
63
25
110
98.14
7.3
Machined
RF2040R-1B1300T
RF2040R-1B1300T
R
13
12.7
42
63
25
118
106.14
7.3
Machined
RF2040R-1B1300TQ
RF2040R-1B1300TQ
R
13
12.7
42
63
25
118
106.14
7.3
Machined
RF2040R-1B1300T-SS
RF2040R-1B1300T-SS
R
13
12.7
42
63
25
118
106.14
7.3
Machined
RF2040R-1B1400T
RF2040R-1B1400T
R
14
12.7
42
63
25
127
114.15
7.3
Machined
RF2040R-1B1400TQ
RF2040R-1B1400TQ
R
14
12.7
42
63
25
127
114.15
7.3
Machined
RF2040R-1B1400T-SS
RF2040R-1B1400T-SS
R
14
12.7
42
63
25
127
114.15
7.3
Machined
RF2040R-1B1500T
RF2040R-1B1500T
R
15
15.9
45
68
28
135
122.17
7.3
Machined
RF2040R-1B1500TQ
RF2040R-1B1500TQ
R
15
15.9
45
68
28
135
122.17
7.3
Machined
RF2040R-1B1500T-SS
RF2040R-1B1500T-SS
R
15
15.9
45
68
28
135
122.17
7.3
Machined
RF2040R-1B1600T
RF2040R-1B1600T
R
16
15.9
45
68
28
143
130.20
7.3
Machined
RF2040R-1B1600TQ
RF2040R-1B1600TQ
R
16
15.9
45
68
28
143
130.20
7.3
Machined
RF2040R-1B1600T-SS
RF2040R-1B1600T-SS
R
16
15.9
45
68
28
143
130.20
7.3
Machined
RF2040S-1B912T
RF2040S-1B912T
S
9 1/2
12.7
38
60
25
84
78.23
7.3
Machined
RF2040S-1B912TQ
RF2040S-1B912TQ
S
9 1/2
12.7
38
60
25
84
78.23
7.3
Machined
RF2040S-1B912T-SS
RF2040S-1B912T-SS
S
9 1/2
12.7
38
60
25
84
78.23
7.3
Machined
RF2040S-1B912T-P
RF2040S-1B912T-P
S
9 1/2
12.7
38
60
25
84
78.23
7.3
Machined
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表