目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824445 - piconet stand-alone module for PROFIBUS-DP, 1-channel Incremental Encoder Interf
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20modules/6824445.prj},{NB=6824445},{BMENB=6824445},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/51/37/6824445.png},{MASSZEICHNUNG=../../../_pool_/51/37/6824445.png},{DESCSHORT=piconet stand-alone module for PROFIBUS-DP, 1-channel Incremental Encoder Interf},{DESCLONG=piconet stand-alone module for PROFIBUS-DP, 1-channel Incremental Encoder Interface, Incremental encoder interface, 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101181654},{MANUNAME=Turck},{MANUTYPEDESC=SDPB-10S-1001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BUS
piconet_prm_cad_bus
ⁿ/ₐ
VGB
Piconet - Power
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6824445
6824445
piconet stand-alone modul...
piconet stand-alone modul...
4047101181654
Turck
SDPB-10S-1001
B2
StKu
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表