目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827009 - BL20 electronic module, 2 Digital Inputs, PNP
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827009.prj},{NB=6827009},{PREVIEW=../../../_pool_/6e/f4/6827009.png},{MASSZEICHNUNG=../../../_pool_/6e/f4/6827009.png},{BMENB=6827009},{DESCSHORT=BL20 electronic module, 2 Digital Inputs, PNP},{DESCLONG=BL20 electronic module, 2 Digital Inputs, PNP, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 2 digital inputs, 24 VDC, PNP switching},{EAN=4047101137538},{MANUNAME=Turck},{MANUTYPEDESC=BL20-2DI-24VDC-P},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827009},{DEEPLINK_DEU=https://www.turck.de/de/product/6827009}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827009
6827009
BL20 electronic module, 2...
BL20 electronic module, 2...
4047101137538
Turck
BL20-2DI-24VDC-P
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表