目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827015 - BL20 electronic module, 32 Digital Inputs, PNP
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827015.prj},{NB=6827015},{PREVIEW=../../../_pool_/74/9c/6827015.png},{MASSZEICHNUNG=../../../_pool_/74/9c/6827015.png},{BMENB=6827015},{DESCSHORT=BL20 electronic module, 32 Digital Inputs, PNP},{DESCLONG=BL20 electronic module, 32 Digital Inputs, PNP, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 32 digital inputs, 24 VDC, PNP switching},{EAN=4047101137590},{MANUNAME=Turck},{MANUTYPEDESC=BL20-32DI-24VDC-P},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827015},{DEEPLINK_DEU=https://www.turck.de/de/product/6827015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827015
6827015
BL20 electronic module, 3...
BL20 electronic module, 3...
4047101137590
Turck
BL20-32DI-24VDC-P
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表