目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827022.prj
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827022.prj},{NB=6827022},{BMENB=6827022},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/53/d2/6827022.png},{MASSZEICHNUNG=../../../_pool_/53/d2/6827022.png},{DESCRIPTION_SHORT=BL20 electronic module},{DESCRIPTION_LONG=4 Digital Outputs, PNP, 0.5 A},{EAN=4047101137651},{MANUNAME=Turck},{MANUTYPEDESC=BL20-2AI-U(-10/0...+10VDC)},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827022},{DEEPLINK_DEU=https://www.turck.de/de/product/6827022},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/},{AAQ326=https://www.turck.de/en/product/00000001000037770004003a},{AAO676=6827022},{TC=BL20-2AI-U(-10/0...+10VDC)},{CERTIFICATION=cULus, Zone 2, Class I, Div. 2},{CTN=85369095000},{W=0.038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827022
6827022
4047101137651
Turck
BL20-2AI-U(-10/0...+10VDC...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表