目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827028 - BL20 electronic module, Relay Module, 2 × Normally Closed
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827028.prj},{NB=6827028},{PREVIEW=../../../_pool_/70/f0/6827028.png},{MASSZEICHNUNG=../../../_pool_/70/f0/6827028.png},{BMENB=6827028},{DESCSHORT=BL20 electronic module, Relay Module, 2 × Normally Closed},{DESCLONG=BL20 electronic module, Relay Module, 2 × Normally Closed, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 2 NC channels},{EAN=4047101137712},{MANUNAME=Turck},{MANUTYPEDESC=BL20-2DO-R-NC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827028},{DEEPLINK_DEU=https://www.turck.de/de/product/6827028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827028
6827028
BL20 electronic module, R...
BL20 electronic module, R...
4047101137712
Turck
BL20-2DO-R-NC
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表