目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827137.prj
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827137.prj},{NB=6827137},{BMENB=6827137},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/45/11/6827137.png},{MASSZEICHNUNG=../../../_pool_/45/11/6827137.png},{DESCRIPTION_SHORT=BL20 electronic module},{DESCRIPTION_LONG=2 Digital Outputs, 230 VAC, 0.5 A},{EAN=4047101137781},{MANUNAME=Turck},{MANUTYPEDESC=BL20-2DO-120/230VAC-0.5A},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827137},{DEEPLINK_DEU=https://www.turck.de/de/product/6827137},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/},{AAQ326=https://www.turck.de/en/product/000000050003f6fc0002003a},{AAO676=6827137},{TC=BL20-2DO-120/230VAC-0.5A},{CERTIFICATION=cULus},{CTN=85369095000},{W=0.04},{AAU732=BL20 Electronic module}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827137
6827137
4047101137781
Turck
BL20-2DO-120/230VAC-0.5A
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表